Grove Gear 20YF-1-1.250-56C-30-L3
Part #:20YF-1-1.250-56C-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 1.38 in |
| AA: | 8 | AB: | 3.69 |
| I: | 3.61 in | D: | 2.31 |
| AK: | 4.5 | AJ: | 5.88 |
| LQ: | 4.46 in | G: | 1.82 |
| H: | 0.53 in | AE2: | 0.85 |
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| T: | 1.25 | BD: | 5.88 |
| V: | 1.94 in | LL: | 2.12 in |
| AF: | 0.19 | AG: | 4.65 |
Technical Specifications
| Motor Frame Size: | 56C | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 30:1 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Gear Type: | Worm | Series Code: | OE |
| Model Code: | 20YF | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.896 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.063 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

