How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | I: | 3.61 in |
| V: | 1.94 in | AA: | 8 |
| T: | 1.25 | BE: | 0.38 in |
| AF: | 0.19 | LQ: | 4.46 in |
| P: | 1.38 in | AK: | 4.5 |
| BD: | 5.88 | D: | 2.31 |
| AJ: | 5.88 | AE2: | 0.85 |
| G: | 1.82 | H: | 0.53 in |
| BF: | 0.41 | LL: | 2.12 in |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.063 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 0.71 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Gear Type: | Worm | Model Code: | 20YF |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

