Grove Gear 20YF-1-1.250-56C-40-L2
Part #:20YF-1-1.250-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | T: | 1.25 |
| LQ: | 4.46 in | I: | 3.61 in |
| BF: | 0.41 | AK: | 4.5 |
| AE2: | 0.85 | D: | 2.31 |
| LL: | 2.12 in | BD: | 5.88 |
| V: | 1.94 in | G: | 1.82 |
| BE: | 0.38 in | AA: | 8 |
| AF: | 0.19 | P: | 1.38 in |
| H: | 0.53 in | AB: | 3.69 |
| Center Distance (in): | 2.063 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.71 | Product Type: | Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 20YF |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.25 in | Ratio: | 40:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.063 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

