How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| AA: | 8 | AK: | 4.5 |
| AB: | 3.69 | P: | 1.38 in |
| LQ: | 4.46 in | BF: | 0.41 |
| D: | 2.31 | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.85 |
| T: | 1.25 | V: | 1.94 in |
| I: | 3.61 in | AF: | 0.19 |
| H: | 0.53 in | AG: | 4.65 |
| G: | 1.82 | BD: | 5.88 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Model Code: | 20YF | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.71 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Bore Code: | 20 |
| Center Distance (in): | 2.063 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-1 | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 755 in/lbs |

