How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | BF: | 0.41 |
| P: | 1.38 in | BE: | 0.38 in |
| AE2: | 0.85 | I: | 3.61 in |
| H: | 0.53 in | V: | 1.94 in |
| AB: | 3.69 | AG: | 4.65 |
| AJ: | 5.88 | LL: | 2.12 in |
| Center Distance (in): | 2.063 in | BD: | 5.88 |
| AA: | 8 | AK: | 4.5 |
| AF: | 0.19 | T: | 1.25 |
| G: | 1.82 | D: | 2.31 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Model Code: | 20YF | Input HP @ 1750 RPM: | 0.71 |
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.25 in |
| Input Style: | C-Face Quill | Bore Code: | 20 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 40:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 755 in/lbs |

