How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | LL: | 2.12 in |
| AE2: | 0.85 | D: | 2.31 |
| AB: | 3.69 | AG: | 4.65 |
| BF: | 0.41 | LQ: | 4.46 in |
| Center Distance (in): | 2.063 in | I: | 3.61 in |
| AJ: | 5.88 | H: | 0.53 in |
| AF: | 0.19 | AK: | 4.5 |
| V: | 1.94 in | P: | 1.38 in |
| BD: | 5.88 | BE: | 0.38 in |
| G: | 1.82 | T: | 1.25 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Model Code: | 20YF |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 2.51 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Output RPM: | 350 |
| Series Code: | OE | Assembly: | YF-1 |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

