How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AE2: | 0.85 |
| BF: | 0.41 | D: | 2.31 |
| BE: | 0.38 in | LL: | 2.12 in |
| Center Distance (in): | 2.063 in | BD: | 5.88 |
| P: | 1.38 in | AG: | 4.65 |
| AB: | 3.69 | H: | 0.53 in |
| G: | 1.82 | LQ: | 4.46 in |
| AK: | 4.5 | I: | 3.61 in |
| AA: | 8 | AJ: | 5.88 |
| V: | 1.94 in | T: | 1.25 |
Technical Specifications
| Assembly: | YF-1 | Bore Code: | 20 |
| Ratio Range: | 5:1 | Output RPM: | 350 |
| Ratio: | 5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Center Distance (in): | 2.063 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.51 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Model Code: | 20YF |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

