How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 3.61 in |
| D: | 2.31 | V: | 1.94 in |
| T: | 1.25 | P: | 1.38 in |
| AG: | 4.65 | LL: | 2.12 in |
| BF: | 0.41 | LQ: | 4.46 in |
| AB: | 3.69 | G: | 1.82 |
| AF: | 0.19 | H: | 0.53 in |
| AA: | 8 | AE2: | 0.85 |
| BE: | 0.38 in | Center Distance (in): | 2.063 in |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Service Factor: | 1 | Bore Code: | 20 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Output RPM: | 350 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.51 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Output Shaft Assembly Code: | 1 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Model Code: | 20YF |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

