How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | LL: | 2.12 in |
| I: | 3.61 in | AB: | 3.69 |
| H: | 0.53 in | AE2: | 0.85 |
| BF: | 0.41 | AG: | 4.65 |
| G: | 1.82 | AJ: | 5.88 |
| AA: | 8 | V: | 1.94 in |
| Center Distance (in): | 2.063 in | P: | 1.38 in |
| BE: | 0.38 in | D: | 2.31 |
| AK: | 4.5 | T: | 1.25 |
| AF: | 0.19 | BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 35 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Bore Code: | 20 | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.063 | Model Code: | 20YF |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.563 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 719 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

