How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | I: | 3.61 in |
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 | P: | 1.38 in |
| AE2: | 0.85 | BD: | 5.88 |
| AB: | 3.69 | AF: | 0.19 |
| Center Distance (in): | 2.063 in | H: | 0.53 in |
| AG: | 4.65 | D: | 2.31 |
| LL: | 2.12 in | V: | 1.94 in |
| G: | 1.82 | AK: | 4.5 |
| AA: | 8 | T: | 1.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.563 | Bore Code: | 20 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Ratio: | 50:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Model Code: | 20YF |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 719 in/lbs |

