Grove Gear 20YF-1-1.250-56C-50-L4
Part #:20YF-1-1.250-56C-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.25 |
| AJ: | 5.88 | P: | 1.38 in |
| BF: | 0.41 | AA: | 8 |
| I: | 3.61 in | H: | 0.53 in |
| LL: | 2.12 in | D: | 2.31 |
| AF: | 0.19 | AB: | 3.69 |
| AK: | 4.5 | Center Distance (in): | 2.063 in |
| G: | 1.82 | BE: | 0.38 in |
| LQ: | 4.46 in | AG: | 4.65 |
| AE2: | 0.85 | V: | 1.94 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 20YF |
| Motor Frame Size: | 56C | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.063 |
| Ratio Range: | 50:1 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 0.563 | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 719 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

