Grove Gear 20YF-1-1.250-56C-60-L4
Part #:20YF-1-1.250-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 4.65 |
| D: | 2.31 | T: | 1.25 |
| AK: | 4.5 | Center Distance (in): | 2.063 in |
| AJ: | 5.88 | LL: | 2.12 in |
| LQ: | 4.46 in | I: | 3.61 in |
| BD: | 5.88 | AE2: | 0.85 |
| P: | 1.38 in | G: | 1.82 |
| H: | 0.53 in | AB: | 3.69 |
| AA: | 8 | BE: | 0.38 in |
| AF: | 0.19 | V: | 1.94 in |
Technical Specifications
| Model Code: | 20YF | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 2.063 |
| Bore Code: | 20 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.491 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

