How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | BD: | 5.88 |
| AF: | 0.19 | AJ: | 5.88 |
| AB: | 3.69 | D: | 2.31 |
| BF: | 0.41 | LQ: | 4.46 in |
| LL: | 2.12 in | H: | 0.53 in |
| P: | 1.38 in | T: | 1.25 |
| AA: | 8 | AG: | 4.65 |
| BE: | 0.38 in | G: | 1.82 |
| I: | 3.61 in | V: | 1.94 in |
| AK: | 4.5 | AE2: | 0.85 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 20YF |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.491 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 2.063 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

