How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AE2: | 0.85 |
| Center Distance (in): | 2.063 in | I: | 3.61 in |
| LL: | 2.12 in | H: | 0.53 in |
| G: | 1.82 | AG: | 4.65 |
| D: | 2.31 | BD: | 5.88 |
| LQ: | 4.46 in | AA: | 8 |
| T: | 1.25 | AJ: | 5.88 |
| AB: | 3.69 | P: | 1.38 in |
| AF: | 0.19 | AK: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | 20YF |
| Bore Code: | 20 | Output RPM: | 233 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.39 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

