Grove Gear 20YF-1-1.250-56C-7.5-L3
Part #:20YF-1-1.250-56C-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 2.12 in |
| LQ: | 4.46 in | AF: | 0.19 |
| T: | 1.25 | BD: | 5.88 |
| G: | 1.82 | D: | 2.31 |
| I: | 3.61 in | BF: | 0.41 |
| V: | 1.94 in | AG: | 4.65 |
| AA: | 8 | Center Distance (in): | 2.063 in |
| AB: | 3.69 | P: | 1.38 in |
| AE2: | 0.85 | AK: | 4.5 |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.063 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.39 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 7.5:1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 20YF | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 592 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

