Grove Gear 20YF-1-1.250-56C-7.5-L4
Part #:20YF-1-1.250-56C-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | Center Distance (in): | 2.063 in |
| AE2: | 0.85 | AG: | 4.65 |
| BF: | 0.41 | D: | 2.31 |
| BD: | 5.88 | I: | 3.61 in |
| LL: | 2.12 in | LQ: | 4.46 in |
| AA: | 8 | AJ: | 5.88 |
| V: | 1.94 in | AB: | 3.69 |
| P: | 1.38 in | H: | 0.53 in |
| AK: | 4.5 | G: | 1.82 |
| AF: | 0.19 | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 20YF |
| Input HP @ 1750 RPM: | 2.39 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 2.063 | Input Bore (C Face): | 0.625 |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 592 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

