Grove Gear 20YF-1-1.250-56C-80-L1
Part #:20YF-1-1.250-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | AG: | 4.65 |
| AK: | 4.5 | D: | 2.31 |
| V: | 1.94 in | AF: | 0.19 |
| T: | 1.25 | LL: | 2.12 in |
| LQ: | 4.46 in | H: | 0.53 in |
| BE: | 0.38 in | I: | 3.61 in |
| P: | 1.38 in | AA: | 8 |
| G: | 1.82 | AJ: | 5.88 |
| BD: | 5.88 | Center Distance (in): | 2.063 in |
| BF: | 0.41 | AE2: | 0.85 |
Technical Specifications
| Motor Frame Size: | 56C | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | 20YF |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.25 in |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.304 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 547 in/lbs |

