Grove Gear 20YF-1-1.250-56C-80-L2
Part #:20YF-1-1.250-56C-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | AF: | 0.19 |
| LQ: | 4.46 in | D: | 2.31 |
| LL: | 2.12 in | T: | 1.25 |
| G: | 1.82 | BD: | 5.88 |
| H: | 0.53 in | AG: | 4.65 |
| AK: | 4.5 | AA: | 8 |
| BE: | 0.38 in | V: | 1.94 in |
| BF: | 0.41 | AB: | 3.69 |
| AJ: | 5.88 | I: | 3.61 in |
| AE2: | 0.85 | P: | 1.38 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Series Code: | OE |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.304 | Bore Code: | 20 |
| Ratio: | 80:1 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 20YF |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.063 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

