Grove Gear 20YF-1-1.250-56C-80-L9
Part #:20YF-1-1.250-56C-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | AB: | 3.69 |
| AG: | 4.65 | BE: | 0.38 in |
| BD: | 5.88 | LQ: | 4.46 in |
| AK: | 4.5 | LL: | 2.12 in |
| V: | 1.94 in | H: | 0.53 in |
| AA: | 8 | BF: | 0.41 |
| P: | 1.38 in | D: | 2.31 |
| I: | 3.61 in | AE2: | 0.85 |
| AF: | 0.19 | T: | 1.25 |
| Center Distance (in): | 2.063 in | AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 20YF |
| Assembly: | YF-1 | Gear Type: | Worm |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 0.304 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.063 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 547 in/lbs |

