Grove Gear 20YF-1-1.438-140TC-10-L2
Part #:20YF-1-1.438-140TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AK: | 4.5 |
| I: | 3.61 in | AF: | 0.19 |
| AG: | 4.65 | LQ: | 4.46 in |
| V: | 1.94 in | AA: | 8 |
| H: | 0.53 in | AJ: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 2.063 in |
| G: | 1.82 | P: | 1.38 in |
| AB: | 3.69 | BD: | 5.88 |
| LL: | 2.12 in | D: | 2.31 |
| BF: | 0.41 | AE2: | 0.85 |
Technical Specifications
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Output RPM: | 175 | Model Code: | 20YF |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.09 | Ratio: | 10:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

