How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | H: | 0.53 in |
| AB: | 3.69 | LL: | 2.12 in |
| LQ: | 4.46 in | V: | 1.94 in |
| BE: | 0.38 in | AE2: | 0.85 |
| G: | 1.82 | AJ: | 5.88 |
| P: | 1.38 in | BD: | 5.88 |
| D: | 2.31 | BF: | 0.41 |
| T: | 1.438 | AA: | 8 |
| Center Distance (in): | 2.063 in | I: | 3.61 in |
| AK: | 4.5 | AF: | 0.19 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 2.09 | Output Shaft Direction: | 1 |
| Ratio: | 10:1 | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Bore Code: | 23 | Center Distance (in): | 2.063 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Model Code: | 20YF | Service Factor: | 1 |
| Ratio Range: | 10:1 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

