How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | LQ: | 4.46 in |
| AA: | 8 | G: | 1.82 |
| D: | 2.31 | AE2: | 0.85 |
| AF: | 0.19 | AG: | 4.65 |
| Center Distance (in): | 2.063 in | P: | 1.38 in |
| BD: | 5.88 | T: | 1.438 |
| BF: | 0.41 | AJ: | 5.88 |
| AK: | 4.5 | V: | 1.94 in |
| H: | 0.53 in | I: | 3.61 in |
| BE: | 0.38 in | LL: | 2.12 in |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.063 |
| Output Diameter (in): | 1.438 in | Output RPM: | 175 |
| Model Code: | 20YF | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 2.09 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

