How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LL: | 2.12 in |
| Center Distance (in): | 2.063 in | AA: | 8 |
| BD: | 5.88 | LQ: | 4.46 in |
| V: | 1.94 in | BE: | 0.38 in |
| G: | 1.82 | AE2: | 0.85 |
| T: | 1.438 | AF: | 0.19 |
| P: | 1.38 in | AB: | 3.69 |
| AG: | 4.65 | D: | 2.31 |
| I: | 3.61 in | AK: | 4.5 |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Model Code: | 20YF | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Series Code: | OE | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.24 | Center Distance (in): | 2.063 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

