Grove Gear 20YF-1-1.438-140TC-20-L2
Part #:20YF-1-1.438-140TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| D: | 2.31 | LQ: | 4.46 in |
| AJ: | 5.88 | AA: | 8 |
| V: | 1.94 in | AB: | 3.69 |
| AE2: | 0.85 | H: | 0.53 in |
| AK: | 4.5 | BF: | 0.41 |
| T: | 1.438 | I: | 3.61 in |
| LL: | 2.12 in | BE: | 0.38 in |
| AG: | 4.65 | G: | 1.82 |
| BD: | 5.88 | P: | 1.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.24 | Ratio Range: | 20:1 |
| Motor Frame Size: | 140TC | Bore Code: | 23 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Model Code: | 20YF | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.063 |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

