How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | AA: | 8 |
| BE: | 0.38 in | Center Distance (in): | 2.063 in |
| V: | 1.94 in | AG: | 4.65 |
| H: | 0.53 in | G: | 1.82 |
| AF: | 0.19 | BF: | 0.41 |
| LQ: | 4.46 in | I: | 3.61 in |
| P: | 1.38 in | LL: | 2.12 in |
| AJ: | 5.88 | AE2: | 0.85 |
| AK: | 4.5 | BD: | 5.88 |
| D: | 2.31 | T: | 1.438 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.24 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.063 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Model Code: | 20YF | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 20:1 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

