How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 1.82 |
| V: | 1.94 in | BF: | 0.41 |
| AE2: | 0.85 | LQ: | 4.46 in |
| AK: | 4.5 | P: | 1.38 in |
| BD: | 5.88 | AG: | 4.65 |
| AB: | 3.69 | Center Distance (in): | 2.063 in |
| LL: | 2.12 in | BE: | 0.38 in |
| D: | 2.31 | AJ: | 5.88 |
| AF: | 0.19 | T: | 1.438 |
| AA: | 8 | I: | 3.61 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 20YF | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Ratio: | 20:1 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Bore Code: | 23 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.24 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.063 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

