How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | D: | 2.31 |
| P: | 1.38 in | BF: | 0.41 |
| AA: | 8 | AE2: | 0.85 |
| H: | 0.53 in | BD: | 5.88 |
| AF: | 0.19 | AJ: | 5.88 |
| G: | 1.82 | T: | 1.438 |
| V: | 1.94 in | AK: | 4.5 |
| BE: | 0.38 in | LQ: | 4.46 in |
| AG: | 4.65 | LL: | 2.12 in |
| I: | 3.61 in | AB: | 3.69 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Assembly: | YF-1 |
| Output RPM: | 70 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 20YF | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.063 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Bore Code: | 23 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.01 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

