How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | T: | 1.438 |
| AG: | 4.65 | BF: | 0.41 |
| AE2: | 0.85 | H: | 0.53 in |
| V: | 1.94 in | AF: | 0.19 |
| LQ: | 4.46 in | AK: | 4.5 |
| D: | 2.31 | AJ: | 5.88 |
| Center Distance (in): | 2.063 in | LL: | 2.12 in |
| AB: | 3.69 | P: | 1.38 in |
| G: | 1.82 | BE: | 0.38 in |
| BD: | 5.88 | I: | 3.61 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Bore Code: | 23 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.063 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Model Code: | 20YF | Input HP @ 1750 RPM: | 1.01 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

