How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 1.38 in |
| T: | 1.438 | AK: | 4.5 |
| I: | 3.61 in | AA: | 8 |
| AB: | 3.69 | AE2: | 0.85 |
| BF: | 0.41 | BD: | 5.88 |
| AJ: | 5.88 | H: | 0.53 in |
| AF: | 0.19 | LL: | 2.12 in |
| V: | 1.94 in | G: | 1.82 |
| Center Distance (in): | 2.063 in | AG: | 4.65 |
| LQ: | 4.46 in | D: | 2.31 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.896 | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Input Bore (C Face): | 0.875 |
| Model Code: | 20YF | Center Distance (in): | 2.063 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Motor Frame Size: | 140TC | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

