How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | BD: | 5.88 |
| LL: | 2.12 in | AG: | 4.65 |
| BF: | 0.41 | T: | 1.438 |
| Center Distance (in): | 2.063 in | AJ: | 5.88 |
| AF: | 0.19 | G: | 1.82 |
| AA: | 8 | BE: | 0.38 in |
| V: | 1.94 in | AE2: | 0.85 |
| H: | 0.53 in | I: | 3.61 in |
| AK: | 4.5 | AB: | 3.69 |
| P: | 1.38 in | D: | 2.31 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.896 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 2.063 |
| Model Code: | 20YF | Series Code: | OE |
| Input Style: | C-Face Quill | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output Diameter (in): | 1.438 in |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

