How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LQ: | 4.46 in |
| AA: | 8 | I: | 3.61 in |
| BE: | 0.38 in | T: | 1.438 |
| BF: | 0.41 | AF: | 0.19 |
| BD: | 5.88 | LL: | 2.12 in |
| G: | 1.82 | H: | 0.53 in |
| AE2: | 0.85 | V: | 1.94 in |
| AJ: | 5.88 | Center Distance (in): | 2.063 in |
| AB: | 3.69 | D: | 2.31 |
| P: | 1.38 in | AK: | 4.5 |
Technical Specifications
| Ratio: | 30:1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.063 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.896 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Model Code: | 20YF |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

