How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AG: | 4.65 |
| LQ: | 4.46 in | BD: | 5.88 |
| LL: | 2.12 in | I: | 3.61 in |
| BF: | 0.41 | BE: | 0.38 in |
| Center Distance (in): | 2.063 in | AJ: | 5.88 |
| AB: | 3.69 | T: | 1.438 |
| AE2: | 0.85 | AF: | 0.19 |
| G: | 1.82 | AA: | 8 |
| P: | 1.38 in | H: | 0.53 in |
| AK: | 4.5 | D: | 2.31 |
Technical Specifications
| Ratio: | 30:1 | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Model Code: | 20YF |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Center Distance (in): | 2.063 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.896 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

