How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| AG: | 4.65 | LQ: | 4.46 in |
| BF: | 0.41 | AA: | 8 |
| V: | 1.94 in | Center Distance (in): | 2.063 in |
| P: | 1.38 in | H: | 0.53 in |
| T: | 1.438 | LL: | 2.12 in |
| AE2: | 0.85 | AK: | 4.5 |
| G: | 1.82 | AB: | 3.69 |
| D: | 2.31 | AF: | 0.19 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 23 | Center Distance (in): | 2.063 |
| Motor Frame Size: | 140TC | Model Code: | 20YF |
| Gear Type: | Worm | Service Factor: | 1 |
| Series Code: | OE | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 0.896 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

