How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 8 |
| Center Distance (in): | 2.063 in | AG: | 4.65 |
| I: | 3.61 in | BF: | 0.41 |
| AK: | 4.5 | AE2: | 0.85 |
| AB: | 3.69 | H: | 0.53 in |
| AJ: | 5.88 | T: | 1.438 |
| AF: | 0.19 | D: | 2.31 |
| BE: | 0.38 in | LL: | 2.12 in |
| G: | 1.82 | LQ: | 4.46 in |
| V: | 1.94 in | P: | 1.38 in |
Technical Specifications
| Model Code: | 20YF | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 0.896 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Assembly: | YF-1 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Center Distance (in): | 2.063 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

