How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| BF: | 0.41 | G: | 1.82 |
| AJ: | 5.88 | AA: | 8 |
| BE: | 0.38 in | AF: | 0.19 |
| AB: | 3.69 | D: | 2.31 |
| T: | 1.438 | I: | 3.61 in |
| LQ: | 4.46 in | LL: | 2.12 in |
| P: | 1.38 in | AE2: | 0.85 |
| Center Distance (in): | 2.063 in | BD: | 5.88 |
| AG: | 4.65 | V: | 1.94 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 350 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Model Code: | 20YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.51 | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.063 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

