How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H: | 0.53 in |
| AB: | 3.69 | G: | 1.82 |
| V: | 1.94 in | AA: | 8 |
| I: | 3.61 in | AE2: | 0.85 |
| BD: | 5.88 | T: | 1.438 |
| P: | 1.38 in | LL: | 2.12 in |
| AF: | 0.19 | AG: | 4.65 |
| D: | 2.31 | LQ: | 4.46 in |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 2.063 in | AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Model Code: | 20YF | Input HP @ 1750 RPM: | 2.51 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.063 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 350 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Motor Frame Size: | 140TC | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

