How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | H: | 0.53 in |
| AB: | 3.69 | AK: | 4.5 |
| BE: | 0.38 in | D: | 2.31 |
| AE2: | 0.85 | BD: | 5.88 |
| G: | 1.82 | AF: | 0.19 |
| Center Distance (in): | 2.063 in | AA: | 8 |
| LQ: | 4.46 in | P: | 1.38 in |
| AG: | 4.65 | BF: | 0.41 |
| I: | 3.61 in | T: | 1.438 |
| LL: | 2.12 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Assembly: | YF-1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.39 |
| Model Code: | 20YF | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.063 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

