How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | LL: | 2.12 in |
| T: | 1.438 | AF: | 0.19 |
| AE2: | 0.85 | AG: | 4.65 |
| H: | 0.53 in | BE: | 0.38 in |
| I: | 3.61 in | V: | 1.94 in |
| Center Distance (in): | 2.063 in | P: | 1.38 in |
| LQ: | 4.46 in | AB: | 3.69 |
| G: | 1.82 | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| BD: | 5.88 | D: | 2.31 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 20YF | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 2.39 | Series Code: | OE |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Output RPM: | 233 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.063 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 592 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

