How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | BE: | 0.38 in |
| LL: | 2.12 in | AG: | 4.65 |
| BD: | 5.88 | I: | 3.61 in |
| AA: | 8 | AB: | 3.69 |
| AJ: | 5.88 | T: | 1.438 |
| D: | 2.31 | AE2: | 0.85 |
| AK: | 4.5 | Center Distance (in): | 2.063 in |
| BF: | 0.41 | P: | 1.38 in |
| H: | 0.53 in | LQ: | 4.46 in |
| V: | 1.94 in | AF: | 0.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.09 |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.063 | Gear Type: | Worm |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Model Code: | 20YF |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 175 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Series Code: | OE |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

