Grove Gear 20YF-1-1.438-56C-10-L1
Part #:20YF-1-1.438-56C-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | P: | 1.38 in |
| H: | 0.53 in | BE: | 0.38 in |
| LL: | 2.12 in | AK: | 4.5 |
| BD: | 5.88 | I: | 3.61 in |
| G: | 1.82 | Center Distance (in): | 2.063 in |
| AG: | 4.65 | AA: | 8 |
| T: | 1.438 | AB: | 3.69 |
| BF: | 0.41 | V: | 1.94 in |
| LQ: | 4.46 in | AE2: | 0.85 |
| D: | 2.31 | AF: | 0.19 |
Technical Specifications
| Motor Frame Size: | 56C | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.063 |
| Output RPM: | 175 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 20YF | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.09 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

