How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | Center Distance (in): | 2.063 in |
| I: | 3.61 in | BD: | 5.88 |
| T: | 1.438 | AB: | 3.69 |
| H: | 0.53 in | AK: | 4.5 |
| P: | 1.38 in | AJ: | 5.88 |
| AE2: | 0.85 | G: | 1.82 |
| AG: | 4.65 | LQ: | 4.46 in |
| D: | 2.31 | BF: | 0.41 |
| LL: | 2.12 in | AF: | 0.19 |
| BE: | 0.38 in | V: | 1.94 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Assembly: | YF-1 | Ratio: | 10:1 |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.09 | Input RPM: | 1,750 |
| Model Code: | 20YF | Center Distance (in): | 2.063 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

