How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 3.61 in |
| LQ: | 4.46 in | Center Distance (in): | 2.063 in |
| AB: | 3.69 | V: | 1.94 in |
| T: | 1.438 | P: | 1.38 in |
| H: | 0.53 in | BE: | 0.38 in |
| D: | 2.31 | BD: | 5.88 |
| G: | 1.82 | LL: | 2.12 in |
| BF: | 0.41 | AG: | 4.65 |
| AA: | 8 | AF: | 0.19 |
| AE2: | 0.85 | AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.09 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Series Code: | OE |
| Motor Frame Size: | 56C | Center Distance (in): | 2.063 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Model Code: | 20YF |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

