How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 2.063 in |
| AE2: | 0.85 | T: | 1.438 |
| I: | 3.61 in | BF: | 0.41 |
| AG: | 4.65 | BD: | 5.88 |
| G: | 1.82 | LL: | 2.12 in |
| V: | 1.94 in | AB: | 3.69 |
| BE: | 0.38 in | AF: | 0.19 |
| P: | 1.38 in | AA: | 8 |
| H: | 0.53 in | AJ: | 5.88 |
| LQ: | 4.46 in | D: | 2.31 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Ratio: | 100:1 |
| Model Code: | 20YF | Input Bore (C Face): | 0.625 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Input HP @ 1750 RPM: | 0.217 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

