Grove Gear 20YF-1-1.438-56C-15-L1
Part #:20YF-1-1.438-56C-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | Center Distance (in): | 2.063 in |
| AF: | 0.19 | AK: | 4.5 |
| P: | 1.38 in | LL: | 2.12 in |
| AE2: | 0.85 | G: | 1.82 |
| I: | 3.61 in | T: | 1.438 |
| BF: | 0.41 | AA: | 8 |
| D: | 2.31 | LQ: | 4.46 in |
| AB: | 3.69 | AJ: | 5.88 |
| H: | 0.53 in | BD: | 5.88 |
| AG: | 4.65 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.063 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 X 3.00 |
| Model Code: | 20YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.56 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 738 in/lbs |

