How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 3.69 |
| I: | 3.61 in | BE: | 0.38 in |
| AG: | 4.65 | P: | 1.38 in |
| AE2: | 0.85 | AJ: | 5.88 |
| AA: | 8 | LL: | 2.12 in |
| Center Distance (in): | 2.063 in | BD: | 5.88 |
| AK: | 4.5 | V: | 1.94 in |
| BF: | 0.41 | AF: | 0.19 |
| LQ: | 4.46 in | G: | 1.82 |
| D: | 2.31 | T: | 1.438 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.56 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Model Code: | 20YF | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Center Distance (in): | 2.063 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 738 in/lbs |

