Grove Gear 20YF-1-1.438-56C-15-L9
Part #:20YF-1-1.438-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | V: | 1.94 in |
| AB: | 3.69 | AK: | 4.5 |
| Center Distance (in): | 2.063 in | I: | 3.61 in |
| P: | 1.38 in | AF: | 0.19 |
| BD: | 5.88 | AG: | 4.65 |
| BE: | 0.38 in | LQ: | 4.46 in |
| H: | 0.53 in | LL: | 2.12 in |
| AJ: | 5.88 | AA: | 8 |
| AE2: | 0.85 | BF: | 0.41 |
| D: | 2.31 | T: | 1.438 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 23 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.56 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 2.063 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | YF-1 | Model Code: | 20YF |
| Output Diameter (in): | 1.438 in | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output RPM: | 117 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 738 in/lbs |

