How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | LQ: | 4.46 in |
| P: | 1.38 in | BD: | 5.88 |
| D: | 2.31 | AG: | 4.65 |
| AE2: | 0.85 | AA: | 8 |
| BE: | 0.38 in | Center Distance (in): | 2.063 in |
| AJ: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | H: | 0.53 in |
| LL: | 2.12 in | T: | 1.438 |
| G: | 1.82 | AB: | 3.69 |
| V: | 1.94 in | AF: | 0.19 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.24 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Model Code: | 20YF |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

