How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | H: | 0.53 in |
| V: | 1.94 in | AG: | 4.65 |
| BE: | 0.38 in | AK: | 4.5 |
| AB: | 3.69 | AJ: | 5.88 |
| I: | 3.61 in | Center Distance (in): | 2.063 in |
| T: | 1.438 | P: | 1.38 in |
| G: | 1.82 | AE2: | 0.85 |
| BD: | 5.88 | AA: | 8 |
| LL: | 2.12 in | BF: | 0.41 |
| LQ: | 4.46 in | AF: | 0.19 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.01 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Model Code: | 20YF |
| Output RPM: | 70 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Torque Rating (in-lb): | 746 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

