How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | AA: | 8 |
| AG: | 4.65 | BD: | 5.88 |
| AF: | 0.19 | P: | 1.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | LL: | 2.12 in |
| AB: | 3.69 | I: | 3.61 in |
| AE2: | 0.85 | T: | 1.438 |
| G: | 1.82 | Center Distance (in): | 2.063 in |
| H: | 0.53 in | V: | 1.94 in |
| LQ: | 4.46 in | BF: | 0.41 |
Technical Specifications
| Output RPM: | 58.3 | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Center Distance (in): | 2.063 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 23 | Model Code: | 20YF |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.896 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

