How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AJ: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 4.65 | AB: | 3.69 |
| LL: | 2.12 in | I: | 3.61 in |
| G: | 1.82 | BD: | 5.88 |
| AE2: | 0.85 | P: | 1.38 in |
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| H: | 0.53 in | V: | 1.94 in |
| LQ: | 4.46 in | AF: | 0.19 |
| D: | 2.31 | AA: | 8 |
Technical Specifications
| Series Code: | OE | Model Code: | 20YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.063 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 43.8 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.625 | Ratio: | 40:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.71 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

